Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
Self-clinching - Grounding post
Bill of material
KVT-S-6.3-14
BZC
Part description
W
Material
F
Plate A x B
6.3 x 0.8
LB
Hole-Ø in sheet +0.08 0
6.4 mm
D
6.4 mm
L1
14.0 mm
L2
±0.5
10.0 mm
SW
8.0 mm
SM
Min. thickness
0.8 mm
MRL
Min. edge distance up to the hole centre
7.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models