Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Self-tapping screws - Self-tapping screws
Bill of material
2487.000
BEST
Model No. SZ
2487.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Self-tapping screws
BEM
Dimensions
ST 4.8 x 16 mm
VE
Packs of
300
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
23-11-01-18
CNSETIM40
EC002341
GEW
Gewicht
0.900 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Self-tapping screws - Self-tapping screws
    Rittal
    Support strips - Support strips
    Rittal
    3237, 3238, 3239, 3240, 3243, 3245 - Hose-proof hoods
    Rittal
    Spring nut - M5
    Rittal
    U nuts - U nuts
    Rittal
    Threaded block - Threaded block
    Rittal
    Courtesy light - Without door operated switch
    Rittal
    Earth rail, horizontal - for TS
    Rittal
    TS punched section with mounting flange - 17 x 73 mm
    Rittal
    Multi-tooth screws - Multi-tooth screws
    Rittal
    Bracket/spacer - Bracket/spacer
    Rittal
    Mounting bracket - Mounting bracket
    Rittal
    Earthquake base/plinth - Height 100 mm
    Rittal
    Terminal boxes - KL
Previews
3D
Dimension
2D
Download CAD models