Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SEM Series - SEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket
Bill of material
SEM-105-02-03.0-H-D
PN
Part Number
SEM-105-02-03.0-H-D
SERIES
Series
SEM
POS
Number of Positions
LS
Lead Style
-02 - Surface Mount
SH
Stack Height
3 mm
PLOPT
Plating Option
ROPT
Row Specification
Double Row
AOPT
Alignment Pins
LCOPT
Locking Clips
WTOPT
Weld Tab Option
PPOPT
Pick and Place Option
TROPT
Packaging Options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models