Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SEMN18, SEMN20 - Cable Carriers - SEMN Type
Bill of material
SEMN18-25-038-1
PN
Part Number
TS
Type Selection
NO
No.
R
R Bending Radius
mm
NOL
No. of Links
A1
A
18 mm
B
23 mm
C
mm
W
mm
F
mm
G
mm
H
H (Mounting Height)
mm
H1
mm
P
30.5 mm
LL
l
mm
NCT
Number of Comb Teeth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models