Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SEMS Series - SEMS Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket (Slim)
Bill of material
SEMS-105-02-03.0-H-D
PN
Part Number
SEMS-105-02-03.0-H-D
SERIES
Series
SEMS
POS
Number of Positions
LS
Lead Style
-02 - Surface Mount
SH
Stack Height
3 mm
PLOPT
Plating
ROPT
Row Specification
-D - Double Row
PPOPT
Pick and Place Option
TROPT
Packaging Options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models