Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SENA_ _H, SENAB_ _H - Rails for Switches and Sensors - Hole Position Configurable Type - Drilled Hole Type
Bill of material
SENA32H-50-V5-W10-N3.5
PN
Part Number
MAT
Material
6063S-T5 Aluminum Alloy
ST
Surface Treatment
NO
No.
H
Number of Holes
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Y
Y 1mm Increment
mm
Z
Z 1mm Increment
mm
N
N 0.5mm Increment
mm
A
mm
B
mm
C
mm
D
mm
E
mm
DD
d
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models