Catalog navigation
CAD model selection
Selectable products: 63
HELP_VARIABLE
Company
TE Connectivity
Description
Sensor Cable Assemblies
Bill of material
1838292-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
AT
Assembly Type
CONNT
Connector Type
CAT
Cable Assembly Type
SHIELDED
Shielded
CABLET
Cable Type
PT
Product Type
LED
NP
Number of Positions
KEYING
Keying
CONFIGURATION
Configuration
CN
Configuration Number
OVVDC
Operating Voltage
VDC
OVVAC
Operating Voltage
VAC
CJC
Cable Jacket Color
CM
Conductor Material
IM
Insulation Material
WC
Wire Color
CC
Connector Color
EP
Environmental Protection
CEA
Cable Exit Angle
CCR
Contact Current Rating
A
SHTS
Screw & Hole Thread Size
MA
Mounting Angle
HM
Housing Material
CALMM
Cable Assembly Length
mm
CD
Conductor Diameter
mm
OOCDMM
Overall Outside Cable Diameter
mm
OOCDIN
Overall Outside Cable Diameter
Inch
WSMM
Wire Size
mm2
WSAWG
Wire Size
AWG
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
PQ
Packaging Quantity
PM
Packaging Method
FS
Field Serviceable
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    T4142012081-000
    Camozzi
    Cable for Series DRCS drive CANopen
    TE Connectivity
    M8 FEMALE STRAIGHT PIGTAIL
    Norgren
    DFC25LXX - Sensor Cable for DBANXNE and Automatic Tool Changers
    Turck
    8037215 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
    TE Connectivity
    Standard Circular Connectors
    Camozzi
    Adapter cable, M8 3-pin male - M12 4-pin female
    Festo
    SIEH - proximity sensor
    Ganter
    GN 113.6 - Stainless Steel-Ball lock pins with plastic knob, Material AISI 630
    Balluff
    Ultrasonic sensors
    Balluff
    Magnetic field sensors
    TE Connectivity
    T4171320008-001
    TE Connectivity
    USB Cable Assemblies
    TE Connectivity
    Lighting Cable Assemblies
Previews
3D
2D
Download CAD models