Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator 52.1
Bill of material
TR 52.1052100009200
TYP
TYPE
TR 52.1
BESTNR
Order No.
052100009200
BEZEICHNUNG
DESCRIPTION
TR 52.1 Trennsteg
RASTER
GRID
5.6 mm
VPE
1 St.
TI
3.5 mm
H
4.0 mm
H1
15.6 mm
H2
22.0 mm
H3
28.2 mm
H4
34.6 mm
H5
41.0 mm
HI
52.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models