Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator divisible TRT 35
Bill of material
TRT 35035000009400
TYP
Type
TRT 35
BESTNR
Order No.
035000009400
AUS
Version
rastbar
VPE
1 St.
TI
3.0 mm
TA
8.0 mm
H
3.2 mm
H1
10.5 mm
H2
17.5 mm
H3
24.5 mm
HI
35.0 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir