Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 3000
Bill of material
TR 3000030000009000
TYP
TYPE
TR 3000
BESTNR
Order No.
030000009000
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
3.0 mm
AUSF
Version
verschiebbar
VPE
1 St.
TI
1.5 mm
H
2.5 mm
H1
12.9 mm
H2
12.9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models