Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 3002
Bill of material
TR 3002030000009500
TYP
TYPE
TR 3002
BESTNR
Order No.
030000009500
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
3.0 mm
AUSF
Version
verschiebbar/rastbar
VPE
1 St.
H1
12.9 mm
H2
12.9 mm
TI
1.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models