Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 35-V
Bill of material
TR 35-V035000009300
TYP
Type
TR 35-V
BESTNR
Order No.
035000009300
AUS
Version
verschiebbar
VPE
1 St.
TI
3.0 mm
TA
8.0 mm
H
3.2 mm
H1
10.5 mm
H2
17.5 mm
H3
24.5 mm
HI
35.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models