Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 52-V
Bill of material
TR 52-V052000009300
TYP
TYPE
TR 52-V
BESTNR
Order No.
052000009300
BEZEICHNUNG
DESCRIPTION
Separator 52 - movable
RASTER
GRID
blank
VPE
1 St.
TI
3.5 mm
H
4.0 mm
H1
16.1 mm
H2
22.1 mm
H3
28.1 mm
H4
33.6 mm
H5
39.6 mm
HI
52.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models