Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 560.5-V
Bill of material
TR 560.5-V, verschiebbar056000004500
TYP
Type
TR 560.5-V, movable
BESTNR
Order No.
056000004500
BEZEICHNUNG
Description
Shelf support
AF
Version
movable
TI
3.5 mm
TA
18.0 mm
H
3.8 mm
H1
14.2 mm
H2
21.2 mm
H3
28.2 mm
H4
35.2 mm
H5
42.2 mm
HI
56.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models