Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TV 66
Bill of material
TV 66066000009000
TYP
TYPE
TV 66
BESTNR
Order No.
066000009000
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
1.6 mm
VPE
1 St.
TI
3.5 mm
H
4.4 mm
H1
18.0 mm
H2
25.1 mm
H3
32.2 mm
H4
39.3 mm
H5
46.4 mm
HI
60.0 mm