Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series 2 / 234-945 - Mechanically operated minivalves
Stückliste
235-945
IDNR
Ident number
MOD
Mod.
HUB
mm
PD
Operating pressure
2 ÷ 10 bar
QN
Flow rate
60NL/min
FD
Actuating force
a 6 bar =6N
ATTACCHI
mm
DISPOSITIVI
Actuating plunger
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models