Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series 2 / 234-965 - Mechanically operated minivalves
Stückliste
235-965
IDNR
Ident number
MOD
Mod.
HUB
mm
PD
Pressione d`esercizio
2 ÷ 10 bar
QN
Portata Nl/min
60NL/min
FD
Actuating force
a 6 bar =6N
ATTACCHI
mm
DISPOSITIVI
Activity
Actuating unidirectional lever / roller
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models