Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Hainzl
Description
Serie 60 - Hydraulic cylinder according to ISO6022
Bill of material
Hydraulik Zylinder 140/100x0-603N2MP5140100-0UG1OTSXV=0
SERIE
Series
60
DV
Seal variant / (depending on media)
BA
Mounting
KD
Bore size Ø
mm
SD
Rod diameter Ø
mm
X
Stroke length
mm
Enter value for X
Stroke length
mm
cm
inch
ft
XST
Stroke position
mm
E
Limit position
DAN
Pressure ports
LDA
Location of the pressure port
INFO
Port positions
AK
Design of the piston rod
C45E 25±5μm chrome plated ISO 6158-Fe / / Cr20hr
K
Rod end
EM
Venting option
SN
Grease nipple for MP5 and rod ends (I)
XV
Mounting on MT4
mm
CNSORDERNO
Order No.
M
Mass
kg
ZB
mm
MM
mm
KK
A
max.
mm
D
Ø
mm
DA
Ø
mm
VE
max.
mm
WF
mm
EE
CX
Ø H7
mm
EX
h12
mm
EP
mm
LT
min.
mm
MS
mm
XO
mm
Z
min.
TD
Ø f8
mm
TM
h12
mm
TL
js13
mm
R
mm
FB
Ø H13
FC
js13
mm
VD
min.
mm
WC
mm
B
H8 / f8
mm
UC
mm
NF
mm
XS
mm
SS
mm
S
mm
S1
mm
SB
Ø H13
mm
ST
mm
TS
js13
mm
US
mm
LH
mm
CTN
customs tariff number
84122120
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AMR-Hydraulik Zwickau
    TYPE NDW25 according to ISO 6022 - Hydraulic cylinder round design
    Stern
    MP5 - Rear spherical bearing
    SCHEMA
    STS Cylinder - Standard cylinder double acting with hydraulic rod ends
    Duplomatic
    Type L - Mid swinging (MT4)
    A4Hydrauliek / Mures Hydraulici
    ACDG/G
    SMC
    CHN (Assembly) - Hydraulic Cylinder (7 MPa)
    CMB Cilindri
    Type 08 - Rear spherical bearing
    CMB Cilindri
    Type 06 - Intermediate fixed trunnion
    CMB Cilindri
    Type 07 - Rear clevis
    A4Hydrauliek / Mures Hydraulici
    ACDGK/GK
    CMB Cilindri
    Type 00 - Basic version
    HPS International
    HM250 - Hydraulic cylinder, double acting, HM250 serie. Operating pressure 250 bar. Bore 25 to 100 mm. Seals Iso. Stroke  on request
    CMB Cilindri
    Type 13 - Front flange
    CMB Cilindri
    Type 03 - Side foot
Previews
3D
Dimension
2D
Download CAD models