Catalog navigation
CAD模型选择
可提供的产品: 35
HELP_VARIABLE
Company
igus
Description
Series 840 - Crossbars every link (crossbars removable along the inner and outer radius)
Bill of material
1.75m 840.33.325.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
输入参数值: S
Travel
mm
cm
inch
ft
ES
Effective travel distance
450 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
输入参数值: PM
Position moving end
mm
cm
inch
ft
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
1750 mm
AKG1
Number of links
7
H
Nominal height
886 mm
D
Overlength Energy Chain radius in final position including safety
818 mm
K
Pi x R + safety
1525 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
?CL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型