Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
igus
Description
Series E-Band - split crossbar along the outer radius
Bill of material
0.3 m EB20.025.045.0 (-,-)
ARTNR
Part no.
EB20.025.045
INFO
Info PDF
INFO
BI
Inner width Bi
25 mm
BA
Outer width Ba
36 mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
210 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BKL
Calculated chain length
300.0 mm
AKG1
Number of links
12
H
Nominal height
162 mm
D
Overlength Energy Chain radius in final position including safety
100 mm
K
Pi x R + safety
195 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD