Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series F17 - Openable along the inner radius from one side with film hinge
Bill of material
0.3355m F17.1.048.0 (-,-)
ARTNR
Part no.
F17.1
INFO
Info PDF
INFO
BI
Inner width Bi
15 mm
BA
Outer width Ba
26 mm
R
Bending radius
48 mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
241 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
335.5 mm
AKG1
Number of links
11
H
Nominal height
135 mm
D
Overlength Energy Chain radius in final position including safety
113 mm
K
Pi x R + safety
215 mm
CNSMASSEXACT
Weight
0.174 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models