您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PO-PA 67430-0000 R3012/0000 Cylinder R3000(STROKE=0 POS=0 SX=0 SX1=000000.12) Baugruppe
PARKER AUTOMATION DIVISION EUROPE
Actuators
Round cylinder
Cylinder series R 10-25mm - according to ISO 6432 and CETOP RP52P
Powered by
CAD模型選擇
{parker_origa/aktorik/rundzylinder/rundzylinder08-25/rz_asm.prj},{NB=HO-PA 67430-0000 R3012/0000 Zylinder R3000 ohne Magnet mit Feder (HUB=0 POS=0 SX=0 SX1=000000.12) Baugruppe},{ZYL=12.000},{STROKE=0},{POS=0},{FORM=1},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{CONNECT4=0},{WEIGHT=0.12},{SX=0},{SX1=0},{A=17.000},{B=M16x1.5},{BK=16.000},{BKK=14.160},{B1=13.300},{C=21.000},{D=M6},{DG=6.000},{D1K=4.773},{D1=6.000},{E=16.000},{F=20.000},{F1=20.000},{G=M5},{G1=5.000},{G1K=3.141},{H=53.000},{L=101.000},{M=5.000},{N=9.000},{O=6.000},{R=12.000},{BBODEN=10.000},{BDECKEL=10.000},{SW=5.000},{SW1=24.000},{SW2=10.000},{M1=2.700},{NENN=PA 67430},{NENN1=PA 67440},{NENN2=},{PPATH=rz_sbl.prj},{GE=0.120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Serie R KO - according to ISO 6432 and CETOP RP52P
Bill of material
PO-PA 67430-0000 R3012/0000 Cylinder R3000(STROKE=0 POS=0 SX=0 SX1=000000.12) Baugruppe
ZYL
Cylinder diameter
12.000
12.000
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
POS
Guide rod position
mm
FORM
Version
R 3000 without magnet, with spring
R 6000 with magnet
R 3000 without magnet, with spring
R 6000 with magnet
CONNECT1
Mounting at piston rod
without
Compensating coupling M6
Rod clevis M6
Rod eye M6
without
Compensating coupling M6
Rod clevis M6
Rod eye M6
CONNECT2
Mounting front-side
without
Foot mounting RA
Flange mounting RC
without
Foot mounting RA
Flange mounting RC
CONNECT3
Mounting at back-side
without
Foot mounting RA
Flange mounting RC
Back support at rod eye mounting
without
Foot mounting RA
Flange mounting RC
Back support at rod eye mounting
CONNECT4
Mounting Magnetic switch
No mounting possible
No mounting possible
WEIGHT
Weight
0.120
0.120
kg
SX
Position of nut at cover
mm
Enter value for SX
Position of nut at cover
mm
cm
inch
ft
確定
SX1
Position of piston rod nut
mm
Enter value for SX1
Position of piston rod nut
mm
cm
inch
ft
確定
A
17.000
17.000
mm
B
Thread at front/rear covers
M16x1.5
M16x1.5
B1
Cylinder barrel diameter
13.300
13.300
mm
C
21.000
21.000
mm
D
Piston rod thread
M6
M6
D1
Piston rod diameter
6.000
6.000
mm
E
16.000
16.000
mm
F
20.000
20.000
mm
F1
20.000
20.000
mm
G
Air connection
M5
M5
H
Length + stroke
53.000
53.000
mm
L
Total length + stroke
101.000
101.000
mm
M
5.000
5.000
mm
N
9.000
9.000
mm
O
Size of bore H9
6.000
6.000
mm
R
Width d13
12.000
12.000
mm
SW
Width across flats piston rod
5.000
5.000
mm
SW1
Width across flats cover nut
24.000
24.000
mm
SW2
Width across flats piston rod nut
10.000
10.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求