Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 065256 - Filter
Bill of material
LECHLER_06525656
TYPE
Type
065256
MAT
Material-No.
POM
FARBE
Color
yellow
MW
Mesh size
0.65 mm
MWI
Mesh size
24 Inch
GEW
Weight (brass)
2 g
GEWI
Weight (brass)
0.004 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models