Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Lechler
Description
Series 095016531100 - Filter for Nonreturn valve
Bill of material
LECHLER_095016531100
TYPE
Type
095016531100
MAT
Mat.-no.
Polypropylen
FARBE
Colour
blue
OD
Opening pressure
ca.0.5 bar
SD
Closing pressure
ca.0.3 bar
MW
Mesh size
0.08 mm
H1
Dimensions
21.0 mm
H2
Dimensions
1.6 mm
D1
Dimensions
15.0 mm
D2
Dimensions
11.0 mm
GEW
2 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD