43 1700 004 03
binder
Automation Technology - Solenoid Valve Connectors
Size A
Female power connector DIN EN 175301-803, low housing, metric thread M16
Powered by
CAD模型選擇
{binder/automation20technology20-20solenoid20valve20connectors/size20a/female20power20connector20din20en20175301-8032c20low20housing2c20metric20thread20m16/series202102c20automation20technology20-20solenoid20valve20connectors.prj},{NB=43 1700 004 03},{ARTNR=43 1700 004 03},{PREVIEW=../../../_pool_/5b/17/210_a.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40 without seal},{SHZART2=IP65 with seal, see accessories},{ZUL1=UL},{ZUL2=ESTI+},{ZUL3=VDE},{BEZKUZ=series 210, Automation Technology - Solenoid Valve Connectors},{BEZ=Type A female connector, Contacts: 2+PE, 3.0 - 10.0 mm, unshielded, screw clamp, IP40 without seal, UL, ESTI+, VDE},{BER=Automation Technology - Solenoid Valve Connectors},{STBAUF=female connector},{POLZ=2+PE},{PRGRKU=Type A},{SER=series 210},{STVER=central bolt},{ANSQM=min. 0.34 - max. 1.50 mm²},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
binder
Description
series 210, Automation Technology - Solenoid Valve Connectors - female connector
Bill of material
43 1700 004 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
43 1700 004 03
43 1700 004 03
SHZART1
Degree of Protection 1
IP40 without seal
SHZART2
Degree of Protection 2
IP65 with seal, see accessories
ZUL1
Permit 1
UL
ZUL2
Permit 2
ESTI+
ZUL3
Permit 3
VDE
BEZKUZ
Description (short)
series 210, Automation Technology - Solenoid Valve Connectors
BEZ
designation
Type A female connector, Contacts: 2+PE, 3.0 - 10.0 mm, unshielded, screw clamp, IP40 without seal, UL, ESTI+, VDE
Type A female connector, Contacts: 2+PE, 3.0 - 10.0 mm, unshielded, screw clamp, IP40 without seal, UL, ESTI+, VDE
BER
Range
Automation Technology - Solenoid Valve Connectors
STBAUF
Connector design
female connector
POLZ
Number of contact
2+PE
2+PE
PRGRKU
Product group (short)
Type A
SER
Series
series 210
STVER
Connector locking system
central bolt
ANSQM
Cross-sectional area (mm)
min. 0.34 - max. 1.50 mm²
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
10 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
23.01
23.01
OBGTC
Temperature range to (°C)
120 °C
UNGTC
Temperature range from (°C)
-30 °C
KBDRL
Cable outlet
3.0 - 10.0 mm
MAGK
Material housing/cable
PA (UL94 HB)
KONT
Contact material
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求