Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
binder
Description
series 210, Automation Technology - Solenoid Valve Connectors - female connector
Bill of material
43 1704 004 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP40 without seal
SHZART2
Degree of Protection 2
IP65 with seal, see accessories
ZUL1
Permit 1
VDE
ZUL2
Permit 2
ESTI+
BEZKUZ
Description (short)
series 210, Automation Technology - Solenoid Valve Connectors
BEZ
designation
BER
Range
Automation Technology - Solenoid Valve Connectors
STBAUF
Connector design
female connector
POLZ
Number of contact
PRGRKU
Product group (short)
Type A
SER
Series
series 210
STVER
Connector locking system
central bolt
ANSQM
Cross-sectional area (mm)
min. 0.34 - max. 1.50 mm²
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
10 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
120 °C
UNGTC
Temperature range from (°C)
-30 °C
KBDRL
Cable outlet
MAGK
Material housing/cable
PA (UL94 HB)
KONT
Contact material
CuSn (bronze)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models