43 1713 000 03
binder
Automation Technology - Solenoid Valve Connectors
Size A
Male rectangular power connector DIN EN 175301-803, 4 mounting holes
Powered by
CAD模型選擇
{binder/automation20technology20-20solenoid20valve20connectors/size20a/male20rectangular20power20connector20din20en20175301-8032c20420mounting20holes/series202102c20automation20technology20-20solenoid20valve20connectors.prj},{NB=43 1713 000 03},{ARTNR=43 1713 000 03},{PREVIEW=../../../_pool_/b0/5f/265_4_3-2.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40 without seal},{SHZART2=IP65 with seal, see accessories},{ZUL1=UL},{ZUL2=ESTI+},{ZUL3=VDE},{BEZKUZ=series 210, Automation Technology - Solenoid Valve Connectors},{BEZ=Type A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, UL, ESTI+, VDE},{BER=Automation Technology - Solenoid Valve Connectors},{STBAUF=male connector (panel mount)},{POLZ=2+PE},{PRGRKU=Type A},{SER=series 210},{STVER=central bolt},{ANSQM=1.00 mm²},{ANSQA=AWG 17},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
binder
Description
series 210, Automation Technology - Solenoid Valve Connectors - male connector (panel mount)
Bill of material
43 1713 000 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
43 1713 000 03
43 1713 000 03
SHZART1
Degree of Protection 1
IP40 without seal
SHZART2
Degree of Protection 2
IP65 with seal, see accessories
ZUL1
Permit 1
UL
ZUL2
Permit 2
ESTI+
ZUL3
Permit 3
VDE
BEZKUZ
Description (short)
series 210, Automation Technology - Solenoid Valve Connectors
BEZ
designation
Type A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, UL, ESTI+, VDE
Type A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, UL, ESTI+, VDE
BER
Range
Automation Technology - Solenoid Valve Connectors
STBAUF
Connector design
male connector (panel mount)
POLZ
Number of contact
2+PE
2+PE
PRGRKU
Product group (short)
Type A
SER
Series
series 210
STVER
Connector locking system
central bolt
ANSQM
Cross-sectional area (mm)
1.00 mm²
ANSQA
Cross-sectional area (AWG)
AWG 17
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
10 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
8.71
8.71
OBGTC
Temperature range to (°C)
125 °C
125 °C
UNGTC
Temperature range from (°C)
-40 °C
-40 °C
MAGK
Material housing/cable
PA (UL94 HB)
KONT
Contact material
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求