Catalog navigation
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2300 - Tkn 8 kNm – 80 kNm
Bill of material
RDG-21-1-1-2300-000-A-0-N-C(8)
ARTICLENUMBER
Product key
CNSORDERNO
Size
INTERES
Level of interest
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
TYP
Stiffness
TKN
Norminal Torque
kNm
TKMAX1
Max. Torque 1
kNm
TKMAX2
Max. Torque 2
kNm
TMAX
Max. Torque Range
kNm
TKW
Perm. Vibratory Torque
kNm
PKV50
Perm. Power Loss
kW
NKMAX
Perm. Rotational Speed
1/min
DKA
Permissible axial shaft offset
mm
DKR
Permissible radial shaft offset
mm
CRDYN
Radial Stiffness
kN/mm
CTDYN
Dynamic Torsional Stiffness
kNm/rad
PSI
Relative Damping
D1
Maximum diameter of the clutch (output side)
mm
L1STANDARD
Installation length of the coupling
mm
D4
Outer flange Customer connection (output side)
mm
D7
Bolt circle diameter customers connection side (input side)
mm
D8
Bore diameter for D7
D9
Centering flange Customer connection (output side)
mm
D14
Centering on flywheel connection for the element
mm
D15
Bolt circle diameter for fixing screws to the flywheel
mm
D16
Bore diameter for D15
mm
F1
Bevel on the inside diameter of the finished bore in the hub (output side)
2
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
T2
Hole pitch clients connecting flange (output side)
L4
Length of the fit on the element / connection ring
mm
L6
Maximum length of the coupling end face of the flywheel to the maximum outer diameter of the coupling
mm
L7
Clamping length of the element on the flywheel (input side)
mm
L8
Depth of the flat sink for the screw head in the connection ring (input side)
mm
L12
Clamping length of the connecting flange (output side)
mm
J1
Mass Moment of Inertia
kgm^2
J2
Mass Moment of Inertia
kgm^2
J3
Mass Moment of Inertia
0.00 kgm^2
J4
Mass Moment of Inertia
0.00 kgm^2
M1
Weight
kg
M2
Weight
kg
M3
Weight
0.00 kg
M4
Weight
0.00 kg
S1
Distance to center of gravity
mm
S2
Distance to center of gravity
mm
S3
Distance to center of gravity
0.00 mm
S4
Distance to center of gravity
0.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models