Catalog navigation
CAD模型选择
可提供的产品: 88
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2802 - 0,56 – 38,5 kNm
Bill of material
VXT-30-1-2-2802-180-A-0-X-I(000716)
DRWNR
Drawing Number
PDMKEY
Product key
TKNMAX
Norminal Torque
TKMAX
Max. Torque 1
D3
Bore diameter Coupling hub (output side)
mm
D3TOL
Tolerance for the bore of the clutch hub (output side)
L2
Length of hub (output side)
mm
PFBSB
Keyway according to DIN (output side)
PFB
Groove width for groove to DIN (output side)
mm
PASSUNGSART
Type of fit of the groove (output side)
INTERES
Product data sheet
AN
Order number
TN
Equipment Torque
kNm
TKW
Perm. Vibratory Torque
PKV30
Permissible power loss
NKMAX
Perm. Rotational Speed
DKR
Permissible radial shaft offset
DKW
Permissible Angular Coupling Misalignment
CTDYN
Dynamic Torsional Stiffness
PSI
Relative Damping
L1
Installation length of the coupling
mm
D2
Outer diameter of the hub (output side)
0
D14
Centering diameter for flywheel connection for the element
D15
Hole circle diameter for fastening screws to the flywheel
D16
Bore diameter for D15
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
F1
Bevel on the inside diameter of the finished bore in the hub (output side)
0.0
L4
Centering rings (element / connecting ring)
L7
Clamping length of the element to the flywheel (drive side)
J1
Mass Moment of Inertia
J2BASIS
Mass Moment of Inertia
M1
Weight
M2BASIS
Weight
S1
Distance to center of gravity M1
S2BASIS
Distance to center of gravity M2
D1
Largest diameter of the coupling (output side)
L11
Screw head overhang
0.0
PKVM30
Permissible power loss
L6
Mantelbreite
D4
outer flange Customer connection (output side)
D7
Bolt circle diameter customers connection side (input side)
D8
Bore diameter to D7
D9
Centering flange Customer connection (output side)
L12
Clamping length of the connecting flange (output side)
L18
Permissible axial shaft offset
T2
Hole pitch clients connecting flange (output side)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型