Catalog navigation
CAD model selection
Selectable products: 348
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2802 Type A (picture 1) - 0,52 – 26,00 kNm
Bill of material
VUL-14-1-1-2802-080-A-0-N-L(0.5200)
ARTICLENUMBER
Product key
CNSORDERNO
Size
INTERES
Product data sheet
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
TYP
Stiffness
TKN
Norminal Torque
kNm
SN
Flywheel according to SAE J620
TKMAX1
Max. Torque 1
kNm
TKMAX2
Max. Torque 2
kNm
TMAX
Max. Torque Range
kNm
TKW
Perm. Vibratory Torque
kNm
PKV50
Perm. Power Loss
kW
NKMAX
Perm. Rotational Speed
1/min
DKA
Permissible axial shaft offset
0.0 mm
DKR
Permissible radial shaft offset
mm
CRDYN
Radial Stiffness
kN/mm
CTDYN
Dynamic Torsional Stiffness
kNm/rad
PSI
Relative Damping
L1
installation length of the coupling
mm
L1STANDARD
installation length of the coupling
mm
D4
outer flange Customer connection (output side)
mm
D7
Bolt circle diameter customers connection side (input side)
mm
D8
Bore diameter for D7
mm
D9
Centering flange Customer connection (output side)
mm
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
mm
T2
Hole pitch clients connecting flange (output side)
mm
L12
clamping length of the connecting flange (output side)
mm
L18
Depth for connecting surface element
mm
D3
Bore diameter Coupling hub (output side)
mm
D3INFO
Note Bore (output side)
Attention! D12 must be greater than 0
D3TOL
Tolerance for the bore of the clutch hub (output side)
NSL2
standard length of the hub (output side)
L2
length of hub (output side)
L2INFO
Note Hub length (output side)
standard length of the hub
PFBTOL
Fitting tolerance (output side)
PFBSB
Keyway according to DIN (output side)
PFB
Groove width for groove to DIN (output side)
mm
PFH
Groove height for groove to DIN (output side)
0.0 mm
PASSUNGSART
Type of fit of the groove (output side)
PFHTOL
Tolerance of the feather key height (output side)
0.0 mm
SINFO
Security Passport (output side)
Security of keyway connection is too low, please increase hub diameter
J1
Mass Moment of Inertia
kgm^2
J2
Mass Moment of Inertia
kgm^2
M1
Weight
kg
M2
Weight
kg
S1
distance to center of gravity M1
mm
S2
distance to center of gravity M2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models