Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Lechler
Description
Series 350 - Tangential-flow hollow cone nozzles
Bill of material
LECHLER_35036856
WINKEL
Spray angle
130 °
TYPE
Type
MAT
Material No.
POM
B
Bore diameter Ø
mm
E
Narrowest free cross section Ø
mm
V1
Volume flow at P=0.5 bar
l/min
V2
Volume flow at P=1.0 bar
l/min
V3
Volume flow at P=2.0 bar
l/min
V4
Volume flow at P=3.0 bar
l/min
V5
Volume flow at P=5.0 bar
l/min
V6
Volume flow at P=7.0 bar
l/min
V7
Volume flow at P=10.0 bar
l/min
D1
Spray diameter at H=250 mm and P=2 bar
mm
D2
Spray diameter at H=500 mm and P=2 bar
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
下載CAD模型