Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 3700 Conveyor roller/idler - Driven Gravity Roller with Plastic Bearing Plates - with Kraus Logo
Bill of material
3700-SV50x1.5-8-OA-100-ZZ
SERIES
Series
3700
TD
Tube diameter
Ø50x1.5 mm
TM
Tube material
PVC
PVC sleeve
PVCL
PVC sleeve length
mm
D
Axle diameter
mm
AC
Axle type
AC1
Axle type size
AM
Axle material
AK
Bearing
EBL
Fitting length
RO
Tube length
81.2 mm
RL
Roller length
91.2 mm
AL
Axle length
100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models