Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 3760 Conveyor roller/idler - Driven Roller with Round Belt Drive - with Kraus Logo
Bill of material
3760-SV50x1.5-B8-F-100-ZZ
SERIES
Series
3760
TD
Tube diameter
Ø50x1.5 mm
TM
Tube material
PVC
PVC sleeve
PVCL
PVC sleeve length
mm
D
Axle diameter
mm
AC
Axle type
AC1
Axle type size
AM
Axle material
AK
Bearing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
RO
Tube length
81.2 mm
RL
Roller length
91.2 mm
AL
Axle length
120 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models