Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Series 43
Bill of material
43N-LT0-40-050
SERIE
Series
43
PHY
Diameter
40 mm
VERSION
Version
N = standard
SERB
Bowl
REG
Regulation
VAL
Valve
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
85 mm
B
80 mm
C
32 mm
L
194 mm
SW1
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models