Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Lechler
Description
Series 494 - Axial-flow full cone nozzles
Bill of material
LECHLER_494.526.1Y
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
B
Bore diameter Ø
mm
E
Narrowest free cross section Ø
mm
L1
Dimensions L1
mm
L2
Dimensions L2
2 mm
D1
Dimensions D1
14.8 mm
D2
Dimensions D2
12.65 mm
V1
Volume flow at P=0.5 bar
l/min
V2
Volume flow at P=1.0 bar
l/min
V3
Volume flow at P=2.0 bar
l/min
V4
Volume flow at P=3.0 bar
l/min
V5
Volume flow at P=5.0 bar
l/min
V6
Volume flow at P=10.0 bar
l/min
V8
Volume flow at P=7.0 bar
l/min
DH1
Sprey diameter at H=250mm and P=2bar
mm
DH2
Sprey diameter at H=500mm and P=2bar
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD