Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camozzi
Description
Series 5E...SBS ball screw electromechanical axis
Bill of material
5ES050BS05P50AS1
SERIE
Series
5E
PROFILO
Profile
S= square section
TAGLIA
Size
TRASMISSIONE
Transmission
BS = ball screw
PASSOVITE
Screw pitch
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
VERSIONE
Version
TIPOCURSORE
Type of slider
NUMEROCURSORI
Number of sliders
1= 1 slider
POSIZIONE
Position
mm
Enter value for POSIZIONE
Position
mm
cm
inch
ft
A
mm
B
B(H7)
mm
B1
mm
B2
mm
C
mm
D
mm
D1
°
E
mm
E1
mm
F
mm
G1
G1(H8)
mm
G2
mm
G3
mm
G4
2 mm
H
mm
L1
mm
L2
mm
M1
mm
M2
mm
M3
mm
P1
mm
P2
mm
PA1
mm
PA2
mm
K1
mm
J1
mm
K2
mm
J2
mm
K3
mm
J3
mm
T1
mm
T2
mm
T3
10 mm
V
mm
Y
6.3
W
mm
Z1
8 mm
Z2
4 mm
PESOCZ
Weight stroke zero
kg
PESOCAM
Stroke weight per meter
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models