Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Lechler
Description
Series 600388 - Multi-channel round jet nozzle for air
Bill of material
LECHLER_60038830AA
TYPE
Type
60038830
CODE
Code
MAT
Material No.
Brass/POM
G
Thread
G1/8 A ISO 228
GEW
Weight
12 g
GEWI
Weight
0.14 lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型