Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 600562 - Flat jet nozzle air
Bill of material
LECHLER_6005621Y10
TYPE
Type
6005621Y10
MAT
Material
Edelstahl 316L
G
Connection
G 1/8A ISO 228
GEW
Weight
17 g
GEWI
Weight
0.06 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models