Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Lechler
Description
Series 686 - Zungendüsen für Luft bzw.Sattdampf
Bill of material
LECHLER_68656816EN 10226 R 1/8
TYPE
Type
MAT
Material-No.
CODE
EN 10226 R1/8
EN 10226 R 1/8
N
Angle
75 °
B
Bore diameter Ø
mm
BI
Bore diameter Ø
Inch
V1
Air at P=1.0 bar
m3/h
V1I
Air at P=10 psi
SCFM
V2
Air at P=2.0 bar
m3/h
V2I
Air at P=20 psi
SCFM
V3
Air at P=5.0 bar
m3/h
V3I
Air at P=40 psi
SCFM
V4
Air at P=2.0 bar
m3/h
V4I
Air at P=60 psi
SCFM
M1
Saturated steam at P=1.0 bar
kg/h
M1I
Saturated steam at P=10 psi
lb/hr
M2
Saturated steam at P=2.0 bar
kg/h
M2I
Saturated steam at P=20 psi
lb/hr
M3
Saturated steam at P=5.0 bar
kg/h
M3I
Saturated steam at P=40 psi
lb/hr
M4
Saturated steam at P=2.0 bar
kg/h
M4I
Saturated steam at P=60 psi
lb/hr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models