Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
binder
Description
series 713, Automation Technology - Sensors and Actuators - female cable connector
Bill of material
99 1486 814 08
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 1486 814 08
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
series 713, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female cable connector, Contacts: 8, 4.0 - 6.0 mm, shieldable, screw clamp, IP67
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female cable connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 0.75 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 18
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
7 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
51.06
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
4.0 - 6.0 mm
MAGK
Material housing/cable
PBT (UL94 V-0)
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
CuZn (brass)