Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
series 825, Automation Technology - Data Transmission - RJ45-male connector
Bill of material
99 9687 809 08
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP20
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
series 825, Automation Technology - Data Transmission
BEZ
designation
M12-X RJ45-male connector, Contacts: 8, shieldable, Penetration contacts, IP20, UL listed
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
RJ45-male connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-X
SER
Series
series 825
STVER
Connector locking system
snap
MECHLD
Mechanical operation
> 750 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
50 V DC
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
III
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models