Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
igus
Description
Series E2i.15 - Openable along the inner radius, from both sides
Bill of material
0.24 m E2i.15.16.028.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
220 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AMQF
Quick flange on moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
AFQF
Quick flange on fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
240 mm
AKG1
Number of links
12
H
Nominal height
75 mm
D
Overlength Energy Chain radius in final position including safety
68 mm
K
Pi x R + safety
130 mm
CNSMASSEXACT
Weight
kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models