Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series E2Z.38 - easy to fill and highly stable
Bill of material
0.448 m E2Z.38.050.063.0 (-,-)
ARTNR
Part no.
E2Z.38.050
INFO
Info PDF
INFO
BI
Inner width Bi
50 mm
BA
Outer width Ba
66 mm
R
Bending radius
63 mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
448.0 mm
AKG1
Number of links
8
H
Nominal clearence height
176 mm
D
Overlength Energy Chain radius in final position including safety
172 mm
K
Pi x R + safety
310 mm
CNSMASSEXACT
mass
0.444 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models