Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
series radial standard - BasicStop
Bill of material
TPC-RS-84-81-H
NBKNO
BESTNUM
order number
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
N*m
EPST
energy absorption per hour continuous operation
N*m/h
EPHNOT
energy absorption per stroke emergency stop operation
N*m
HUBMAX
stroke max.
mm
HRT
shore hardness
W
width extended (HUB=0)
mm
WMAX
width retracted (HUB=MAX)
mm
H
height extended
mm
T
length
mm
M
screw thread
E
thread reach
mm
MASS
weight with screw
g
HRTGRAD
hardness
DAEMPFANTEL
damping percentage
%
AGEMAX
impact speed
0 .. 10 m/s
SW
screw SW
mm
MOMENT
screw max.tightening torque
N/m
BAUWEISE
construction type
Radial
WINKEL
max. impact angle °
15°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models