Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Series VEN compact ejectors
Bill of material
VEN-20NC-S
SERIE
Series
VEN
DIAMETRO
Venturi nozzle diameter
TIPOVALVOLA
Valve type
VERSIONE
Version
UGELLO
Nozzle Ø
mm
EVACUAZIONE
Degree of discharge
85.000 %
ASPIRAZIONEL
Max suction capacity
(l/min)
ASPIRAZIONEM
Max suction capacity
(m³/h)
CONSUMOL
Consumption
(l/min)
CONSUMOM
Consumption
(m³/h)
CONSUMOS
Exhaust consumption
200.000 (m³/h)
RUMOREASPIRAZ
Noise in suction
[db(A)]
RUMOREMANT
Noise in mantaining
[db(A)]
PRESSIONE
Working pressure
4 - 7 bar
DIAMTUBOARIA
Int diameter compressed air tube
mm
DIAMTUBOVUOTO
Int diameter for vacuum tube
mm
DELTATEMP
Delta temperature
0 / 50° °C
L
mm
L1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Camozzi
    Compact ejectors VES series
    Camozzi
    Pneumatic mini slides - Series MST
    Camozzi
    Series VEQ compact ejectors
    Camozzi
    Series VTCF flat suction pads (round) - Series VTCF
    Camozzi
    Series VTCL bellows suction pads - Series VTCL (1,5 folds)
    Camozzi
    Connector Mod. 125-... DIN 43650 (9,4mm)
    Camozzi
    Operated counters
    Festo
    VAK - Vacuum generator
    Camozzi
    Series 28 - Valves
    Camozzi
    Fluid multichannel manifold series DB
    Yiheda 3D Electronic Gallery
    WED51 - Standard type · vacuum generator · square type · built in muffler · quick connector type
    Misumi
    C-KUES - Economy Vacuum Generator
    Camozzi
    Mod. 354 N-925/3E2-925 - Pneumatic/Electrical - foot operated pedal
    Festo
    VAD - Vacuum generator
Previews
3D
Dimension
2D
Download CAD models