Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series ZF14 - "easy" design, split crossbar along the inner radius
Bill of material
0.2745 m ZF14.038.028.0 (-,-)
ARTNR
Part no.
ZF14.038
INFO
Info PDF
INFO
BI
Inner width Bi
38 mm
BA
Outer width Ba
46.6 mm
R
Bending radius
28 mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
249 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BKL
Calculated chain length
274.5 mm
AKG1
Number of links
9
H
Nominal height
81 mm
D
Overlength Energy Chain radius in final position including safety
86 mm
K
Pi x R + safety
150 mm
CNSMASSEXACT
Weight
0.082 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models