Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
SES-PI6-9 - Schwenkeinheit Schwerlastausführung mit 6-fach integrierter Luft-und Signaldurchführung
Stückliste
MADER Pivoting unit SES-PI6-38-H
TYP
Typ
SES-PI6-38-H
ARTNR
Artikel-Nr.
216359
ROT
Drehwinkel
°
A
90 mm
B
221.5 mm
C
133 mm
D
117 mm
E
±0.02
72 mm
F
19 mm
G
13.5 mm
H
116 mm
I
95 mm
J
2.1 mm
K
18 mm
L
102.5 mm
M
Thread
M8
N
Ø13H7 mm
O
143 mm
P
Thread
M5
Q
165 mm
R
Thread
M10
S
16 mm
T
15 mm
U
27 mm
V
102 mm
W
Thread
R1/8
X
Thread
R1/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models