Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
SEW Three Phase Standard Motor B14/B5
Bill of material
DRN80MK4-B14
BG
Overall size
BF
design
WE
Second shaft end (optional)
A1
a1
mm
D
d
mm
D1
d1
mm
D2
d2
mm
E1
e1
mm
F1
f1
mm
G
g
mm
G1
g1
mm
I2
i2
mm
K
k
mm
K0
k0
mm
L1
l1
mm
LL2
l/l2
mm
L11L13
l11/l13
mm
S1
s1
mm
X
x
mm
X1
x1
mm
Y
y
mm
NENNL
Nominal power
kW
NENNDREH
Rated speed
1/min
LEISTF
Power factor
cos j
NENNSTROM
Rated current at 400V
A
ANLAUFSTROMVER
Starting current ratio
lA/lN
NENNM
Nominal torque
Nm
ANLAUFMOMENTVER
Starting torque ratio
MA/MN
HOCHLAUFMOM
Run-up torque ratio
MH/MN
TRAEGMOM
Moment of inertia J Mot
10-4kgm2
TRAEGMOMBREM
Moment of inertia J Brake
10-4kgm2
BREMSMOM
Braking torque
Nm
MASMOT
Motor mass
kg
MASBREM
Mass with brake
kg
HOLAUMOMVER
Run-up torque ratio
MH/MN
TRAEHEIMOMROT
Moment of inertia J Mrot
10-4kgm2
TRAEHEIMOMBREMS
Moment of inertia J Brake
10-4kgm2
CNSCTN
Zolltarifnummer
85015100
STDDTIME
Standard delivery time
The current delivery time for configurable motors is 2-8 weeks, depending on the order situation. For shorter delivery times, please contact us.
USECASE
Anwendungsfall
Anwendungsfall anzeigen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models