Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
SEZ220_BPZ:SEZ220
Bill of material
SEZ220 Signalwandler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
SEZ220 signal converter
SA110ID05
Main product group
SEZ220
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Product main group 1
with multifunctional display
SA71012ID04
Length
123.00 mm
SA71012ID05
Width
86.00 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.29 kg
LINK
http://www.siemens.com/btproduct?BPZ:SEZ220
SA810ID03
Manufacturer’s reference number
BPZ:SEZ220
SA810ID04
Datanorm number
BPZ:SEZ220
SA810ID06
GTIN number
7612914023100
SA810ID10
Description text
Signal converter with pre-programmed applications
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC011230
ETIMCLASSN
ETIM Classname
Signal converter
IFCEXPORT
IfcExortAs
IfcController.USERDEFINED
OMNICLASSNU
Omniclass code
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
下載CAD模型