Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Springs
Description
SF Ø 12 - Extra light load
Bill of material
SF12-045
CODE
-
DO
Hole diameter
mm
DI
Rod diameter
mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
108 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
123 N
SN
Maximum operating deflection
mm
FN
Force
137 N
SB
Solid deflection
mm
BXH
Cross wire section
2,60 x 1,10 mm
DE1
Approx. spring outside diameter
11.7 mm
H
Cross wire section
1.100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models